Alternate Catalog No. : 676ETPSPG2250DRGSG3
Catalog No. : 676ETPSPG2250DRGSG
Description: REDUCING TAP PLUG
UPC: 783786527793
900 Amp, Reducing Tap Plug, Factory Assembled Stud, which is not field removable. Cable Insulation Diameter 0.760 inch to 0.950 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 2/0 /Compacted Solid 3/0 /mmSquared Compact 70. With Insulated Cap. 200ECS-G3 Jacket Seal and Grounding Kit Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Insulated Cap and Sealing Kit |
|
Application |
900 Amps, 15kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.760 inch to 0.950 inch. |