Catalog No. : 676ETPSP-N2400-DRG
Description: 15KV 900A CU ETP ELBOW KIT N2400DRG
UPC: 783786497928
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Insulated Cap and Sealing Kit |
|
Application |
900 Amps, 15kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
900 STR/COMPR kcmil , 1000 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.515 inch to 1.780 inch. |