Catalog No. : 675VSA
Description: STUD, THREADED, VS, 900A, 15/25KV
UPC: 783786410613
900 Amp, 15/25kV, Deadbreak, Vault Stretcher Threaded Stud. 2.779 inch long x 5/8 inch Diameter. 5/6-11 UNC Thread on Both Ends. Tin Plated Copper.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
5/8-11 UNC-2A Thread on Both Ends |
|
Application |
15/25kV 900 Amps |
Specifications
|
Material |
Copper, Tinned |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
2.779 inch x 5/8 inch Diameter |
Documents/Support Tools
|
Sales Drawing |