text.skipToContent text.skipToNavigation

Catalog No. : 675SA

Description:  STUD PREPACK

UPC: 783786663859

900 Amp, 15/25kV, Deadbreak, Elbow Threaded Stud. Tin Plated Copper. Length 2.215 inch with 5/8-11 UNC-2A Threads on Both Ends.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

900 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here