Alternate Catalog No. : 675RETPSP-M2380-DRG
Catalog No. : 675RETPSPM2380DRG
Description: WINDOW-OP ELBOW KIT,900A DB,15KV
UPC: 783786515035
900 Amp, 15kV, Deadbreak, Test and Ground Replacement Connector Kit, Factory assembled Stud, Cable Insulation Diameter 1.370 inch to 1.630 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900. With Insulated Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV, 900 Amps |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |