Catalog No. : 675LRTPA3
Description: 15KV 900A LB S-OP REDUCE TAP PLUG
UPC: 783786350407
900 Amp, 15kV, Stick-OP Loadbreak Reducing Tap Plug. 600AT assembly tool required for operation and/or installation of Stick-OP. 900 Amp rating requires copper current carrying connector compenents and copper conductor cable.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
900 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-20 to +65 C |
Classifications
|
Brand Name |
Elastimold |