Catalog No. : 675LRTP-K2320
Description: STICK-OP ELBOW KIT,900SERIE DB,15KV
UPC: 783786456956
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Reducing Tap Plug 900 to 200 Amps. Provides an External Visible Break by Hotstick Removal of the Elbow. |
|
Application |
Connect 900 Amp interface to 200 Amp Loadbreak Tap |
Specifications
|
Conductor Range |
450 kcmil , 500 to 550 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Enclosure |
Yes, EPDM Rubber |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
900 to 200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |