Catalog No. : 675CK-K2270
Description: 15/25KV 900A CABLE ADPT/LUG K2270
UPC: 783786418602
900 Amp, 15/25kV, Deadbreak, Cable Adapter and Lug. Cable Insulation Diameter 1.090 inch to 1.310 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 4/0 /Compacted Solid 250 /mmSquared Compact 125.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 900 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compressed/Stranded 4/0 or Compact/Solid 250 kcmil |