Catalog No. : 675CK-J2270
Description: 25KV 600A CABLE ADAP-LUG KIT
UPC: 75114374279
900 Amp, Cable Adapter and Lug, DeadBreak, 15/25KV, Cable Insulation Diameter 0.980 inch to 1.180 inch. Copper Compression Lug. Conductor Size AWG Compressed Stranded 4/0 /Solid 250 /mmSquared 126.67.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 900 Amp, 15/25kV |
Specifications
|
Material |
EPDM Cable Adapter, Copper Lug |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size AWG Compressed/Stranded 4/0 or Compact/Solid 250 kcmil |