Catalog No. : 675BLR-K5320
Description: 900 AMP CONNECTOR
UPC: 783786664948
900 Amp, Connector, Cable Insulation Diameter 1.090 inch to 1.310 inch. Bi-Metal Compression Lug. Conductor Size AWG Compressed Stranded 4/0 /Solid 250 /mmSquared 126.67.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
900 Amps |
Specifications
|
Material |
Bi-Metal |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |