Catalog No. : 675BEA3
Description: 15KV STICK OP BUSHING ADAPTER 900A
UPC: 75114317894
15kv Stick Op Bushing Adapter, 900 Amp, Copper, Includes Silicone Lubricant, Insulated Molding Bushing Extender, Protective Cap, 675LRTPA3 Assembly
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15kV, 900/200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
8.89 inc h long x 3.10 inch Diameter |