Catalog No. : 675BAW
Description: SPLICE BRASS BOLT WASHERS
UPC: 783786280421
Hardware Prepack. Bolt and (2) Washers, (1) Zinc Plated Steel Compression Washer Diameter 1.313 inch with .640/.653 Diameter Hole, (1) Tin Plated Steel Flat Washer 1-1/4 inch Diameter with .656 inch Hole, (1) Tin Plated Bronze Hex Head Cap Screw 5/8-11 UNC-2A Overall Length 1.9 inch. (1) Nylon Rod, (3) Lubricant packets.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV |
Specifications
|
Material |
Brass |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |