Catalog No. : 675-51973
Description: NON INSUL BUTT SPLC 6 NAVY TO 9 AWG
UPC: 786210640983
Non-Insulated Copper Butt Splice, Wire Marking Navy 6-9/12-9 AWG, Length 0.81
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
9-6 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Insulation |
None |
Documents/Support Tools
|
Sales Drawing |