Catalog No. : 672-TB
Description: 1-G FLUSH SVC FLR-BX 13CU KO.5/.75
UPC: 785991135657
Single Gang Flush Service Floor Box, 13 Cubic Inches, Opening Diameter 3-1/2 Inches, Base Diameter 2-31/32 Inches, Depth 3-3/16 Inches, 1/2 Inch and 3/4 Inch Knockouts, Cast Iron, For Power or Communications/Data
View More
View Less
For more info visit:
electrification.us.abb.com
- Factory mounted 15-ampere, 125-volt, NEMA grounding receptacle and P67-2 cover plate included
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Cast iron, watertight, non-adjustable |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment |
Specifications
|
Material |
Cast Iron |
|
Cubic Capacity |
13 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |