text.skipToContent text.skipToNavigation

Catalog No. : 670FSA

Description:  2 IN CAST ALUM CVR, FM7

UPC: 786210104881

2 Inch Replacement Cover for Conduit Body, Form 7, Sand-Cast Aluminum, Includes Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com
  • Includes gasket
  • Stainless steel screws, aluminum clips, and stainless steel and Neoprene O-Ring washer

Descriptors

Category

Enclosure plates or covers

Type

Enclosure Cover

Application

Provide access to conductors for maintenance and future changes

Specifications

Material

Sand Cast Aluminum

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

2

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here