Catalog No. : 670F
Description: 2 INCH CAST CVR, GRAY IRON, FORM 7
UPC: 786210924205
Form 7, 2 Inch Gray Iron Conduit Body Cover and Neoprene Gasket
View More
View Less
For more info visit:
electrification.us.abb.com
- T&B Form 7 bodies and covers are interchangeable with Crouse-Hinds and Appleton's Form 7 bodies and covers.
- T&B Form 7 bodies and covers are interchangeable with Crouse-Hinds and Appleton's Form 7 bodies and covers.
Descriptors
|
Category |
EMT Conduit Body Covers Only |
|
Application |
For Use with EMT Conduit |
Specifications
|
Material |
Iron |
|
Shape |
Oval |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E214213 | N/A | QCKW | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |