text.skipToContent text.skipToNavigation

Catalog No. : 670-B

Description:  PVC CTD COND CVR 2IN FORM7 LBLUE

UPC: 704508016715

PVC Coated Conduit Body Cover, Form 7, Size 2 Inch/53 Metric, Iron, Light Blue
View More View Less
For more info visit:  electrification.us.abb.com
  • Coated with a nominal .002 inch blue urethane on both the interior and exterior before PVC coating is applied
  • A minimum of .040 inch PVC coating is bonded to the exterior.

Descriptors

Category

EMT Conduit Body Covers Only

Special Features

PVC Coated for Corrosion Resistance

Application

Cover for Conduit Body

Specifications

Material

Iron

Shape

Oval

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

UL E2969, CSA
UL E2969, CSA

Dimensions

Size

2 Inch/53mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here