text.skipToContent text.skipToNavigation

Catalog No. : 66EP-SC

Description:  PROTECT PLATE 1-1/2X3IN GALV STL

UPC: 785991013757

Made or assembled in Canada.

Protector Plate, 1-1/2 Inch x 3 Inches, Galvanized Steel, For Wood Stud
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cable protectors

Specifications

Color

Silver

Material

Steel

Classifications

Brand Name

Steel City

Standard

CSA 3313

Dimensions

Width

1-1/2 in

Length

1-1/2 in

Height

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441503 N/A 1389046_2015-09-22 N/A
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y