text.skipToContent text.skipToNavigation

Catalog No. : 668S-6ORT

Description:  668S DATA PLATE - 6 ORTRONICS JACKS

UPC: 785991038613

Data plate with 6-Ortonics jacks.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 668 S ultra shallow recessed floor box

Specifications

Material

Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000006 Cover plate for installation units

Application

Sub-floor outlet box

Number of single openings

6

Number of double openings

0

Number of triple openings

0

Number of CEE-/perilex openings

0

Number of square openings

0

Number of round openings

0

Number of oval openings

0

Type of fastening

Screwing

With label area

N

Suitable for label area

N

Colour

Other

Documents/Support Tools

Sales Drawing

Click here