Catalog No. : 668-TRIM-ALM
Description: 668S TRIM RING - ALUM POWDR COAT
UPC: 785991039603
Trim Ring, Aluminum Powder Coat, For Four Gang Ultra-Shallow Recessed Service Floor Box, 192 Cubic Inches for Device Access and 41/55 Cubic Inches for Device Compartments, Length 13-1/4 Inches, Width 15-1/4 Inches, Depth 2-1/2 Inches, 3/4 Inch Knockouts, Galvanized Steel, Provides High Capacity Power and Data Solution for Shallow Concrete Floors
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 668 S ultra shallow recessed floor box |
Specifications
|
Material |
Zinc Die Cast |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
|
Shape |
Square |
|
With cover |
N |
|
Application |
Central installation box/built-in installation box |
|
Mounting method |
Flush mounted (plaster) |
|
Extension ring |
N |