Catalog No. : 668-S
Description: ULTRA SHALLOW RECESSED FLOOR BOX
UPC: 785991038255
- Removable voltage dividers between compartments allow a single conduit to feed two or more adjacent compartments.
- Largest cubic inch capacity of any shallow recessed 4-gang floor box.
- Additional knockouts, up to 2 Inch, on the bottom of the box enable installation flexibility.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Removable voltage dividers between compartments allow a single conduit to feed two or more adjacent compartments. |
|
Application |
Low profile for shallow concrete pours |
Specifications
|
Material |
Stamped Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
Y |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
2.5 mm |
|
Colour |
Other |
|
Length external dimension |
336.55 mm |
|
Width outside dimension |
387.35 mm |