Catalog No. : 668-CST-BRS
Description: 668S METAL COVER - BRASS POWDR COAT
UPC: 785991039566
Cover for Ultra-Shallow Recessed Service Floor Box, 11.63 Inches Square, .125 Inch Flange, Brass
View More
View Less
For more info visit:
electrification.us.abb.com
- Metallic covers feature durable powder coat paint to match any décor.
- Heavy duty cord door in the cover latches firmly in the open position to prevent damage to cables.
- Cover meets UL scrub water exclusion requirements for carpet, tile and wood.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Metallic covers feature durable powder coat paint to match any decor. |
|
Application |
For use with 668 S ultra shallow recessed floor box |
Specifications
|
Material |
Zinc Die Cast |
|
Color |
Brass Powder Coat |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Square |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |