Catalog No. : 667-SC
Description: 4GANG SVC FLR BOX 128CU IN. STL
UPC: 785991150957
- 4-double-gangs allow for two duplex receptacles per gang for a total of eight receptacles per box.
- Provided with leveling legs and base feet. Base feet can be attached to form preventing box movement during concrete pour. Leveling legs provide up to 1-1/2 Inch pre-pour adjustment.
- Quality construction provides added durability and rust protection.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Largest capacity concealed service floor box on the market. |
|
Application |
Ideal for the modern office with workstations that have power, communications and data equipment. |
Specifications
|
Material |
Stamped Steel |
|
Cubic Capacity |
128 cu in |
|
Knockouts |
20 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Square |
|
Suitable for wet cleaning |
Y |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
3 mm |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |