Catalog No. : 667-CST-SW-BGE
Description: BEIGE SCRUBWATER-TIGHT CVR FOR 667
UPC: 785991032765
Cover and Flange for Recessed Service Floor Box, 10.63 Inches Square, Flange Height .188 Inches, Beige, Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
- Factory installed gaskets reduce installation time
- Recessed cover plate accepts tile or carpet to blend into existing floor.
- Dust gasket on the cord shields the floor box from dust and debris.
- Lid snaps securely shut and does not require a locking screw
- Cord can be locked in the open position to protect power and data cables.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Factory installed gaskets reduce installation time |
|
Application |
For use with 667 and AFM 8 series floor boxes |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | RKQX | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Square |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |