text.skipToContent text.skipToNavigation

Catalog No. : 667-2RP

Description:  667 PANEL 2 REPTACLES

UPC: 785991153835

Device Plate for Recessed Service Floor Box, Galvanized Steel, 2 Duplex Receptacles, For use with 667 Boxes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 667 SC floor box

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A
ETIM EC000006 Cover plate for installation units

Application

Sub-floor outlet box

Number of single openings

1

Number of double openings

0

Number of triple openings

0

Number of CEE-/perilex openings

0

Number of square openings

0

Number of round openings

0

Number of oval openings

0

Type of fastening

Screwing

With label area

N

Suitable for label area

N

Material

Steel

Colour

Other

Documents/Support Tools

Sales Drawing

Click here