text.skipToContent text.skipToNavigation

Catalog No. : 667-1G

Description:  DEV PLT RCSD SVC FLR-PLT 1GFI RCPT

UPC: 785991212969

Device Plate for Recessed Service Floor Box, Galvanized Steel, 1 GFI Receptacle, For use with 667 Boxes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 667 SC floor box

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A
ETIM EC000006 Cover plate for installation units

Application

Sub-floor outlet box

Number of single openings

1

Number of double openings

0

Number of triple openings

0

Number of CEE-/perilex openings

0

Number of square openings

0

Number of round openings

0

Number of oval openings

0

Type of fastening

Screwing

With label area

N

Suitable for label area

N

Material

Steel

Colour

Other

Documents/Support Tools

Sales Drawing

Click here