text.skipToContent text.skipToNavigation

Catalog No. : 665-SC

Description:  4-G RCSD FLR-BX 126CU HUB.75/1 IRON

UPC: 785991619607

Four Gang Recessed Service Floor Box, 126 Cubic Inches for Device Access and 40 Cubic Inches for Device Compartments, Length 12-1/8 Inches, Width 12-1/8 Inches, Depth 3-1/2 Inches, Compartment Size Length 5-3/4 Inches, Width 2-3/4 Inches, Depth 2-1/2 Inches, 3/4 Inch and 1-1/4 Inch Knockouts, Galvanized Steel, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings
View More View Less
For more info visit:  electrification.us.abb.com
  • Feed-through from 4 sides allows installer to feed-through power or data/communication services from any orientation
  • Total access area of 126 Cubic Inches allows for friendly installation of workstation cables
  • Overall height of 3 1/2 Inch allows for shallow pours when needed
  • 28 knockouts provide increased flexibility, (16)-1 1/4 Inch and (12)-3/4 Inch
  • 4 leveling screws provide 2-1/2 Inch pre-pour adjustment
  • Self-leveling covers provide 3/4 Inch after-pour adjustment to accommodate different floor cover thicknesses

Descriptors

Category

Floor boxes

Special Features

Allows installation of up to 4 device panels in one box

Application

Ideal for the modern office with workstations that have power, communications and data equipment.

Specifications

Material

Stamped Steel

Cubic Capacity

126 cu in

Knockouts

28

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A 2230505 N/A
UL E2969 N/A QCIT N/A N/A
ETIM EC000024 Installation box for underfloor-installation

Cover model

Rectangular

Suitable for wet cleaning

Y

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Min. built-in depth

3.5 mm

Colour

Other

Length external dimension

307.975 mm

Width outside dimension

307.975 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here