Catalog No. : 665-CST-M-ALM
Description: ALUM COVER FOR 665 SERIES
UPC: 785991090307
Concealed Service Top, Length 9.320 Inches, Width 9.336 Inches, Depth 0.813 Inches, Material Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Aluminum |
|
Shape |
Rectangular |
|
Color |
Silver |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
Length 9.320 Inches, Width 9.336 Inches, Depth 0.813 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | N/A | N/A | N/A | N/A |
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | RKQX | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Rectangular |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |