Catalog No. : 665-CI
Description: CAST IRON 665 FLOOR BOX
UPC: 785991038651
- Allows installation of up to 4 device panels in one box
- Feed-through from 4 sides allows installer to feed-through power or data/communication services from any orientation
- Total access area of 126 Cubic Inches allows for friendly installation of workstation cables
- Overall height of 3 1/2 Inch allows for shallow pours when needed
- 28 knockouts provide increased flexibility, (16)-1 1/4 Inch and (12)-3/4 Inch
- 4 leveling screws provide 2-1/2 Inch pre-pour adjustment
- Self-leveling covers provide 3/4 Inch after-pour adjustment to accommodate different floor cover thicknesses
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Allows installation of up to 4 device panels in one box |
|
Application |
Ideal for modern office with workstations that have power, communications and data equipment. |
Specifications
|
Material |
Cast Iron |
|
Cubic Capacity |
126 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
Y |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
3.625 mm |
|
Colour |
Other |
|
Length external dimension |
376.174 mm |
|
Width outside dimension |
376.174 mm |