Catalog No. : 665-AV2
Description: REC FLR BOX, 4 COMP, 2-IN KO FOR AV
UPC: 785991048957
- 2 inch knockouts allow pre-terminated AV cables and connectors to be pulled directly through the conduit
- Accepts standard 665 series covers and device plates for power, voice, data and audio visual connections
Descriptors
|
Category |
Floor boxes |
|
Special Features |
2 inch knockouts allow pre-terminated AV cables and connectors to be pulled directly through the conduit |
|
Application |
Recessed service with 4 compartments for power and audio visual applications |
Specifications
|
Material |
Stamped Steel |
|
Cubic Capacity |
124 cu in |
|
Knockouts |
28 |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | 2230505 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
Y |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
4.5 mm |
|
Colour |
Other |
|
Length external dimension |
307.975 mm |
|
Width outside dimension |
355.6 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |