Alternate Catalog No. : 664 BP
Catalog No. : 664BP
Description: BLANK DEVICE PLATE GALV STL
UPC: 785991618884
Device Plate, Galvanized Steel, Blank, For use with Two Gang Recessed Service Floor Box, 90 Cubic Inches, Length 10-1/4 Inches, Width 4-11/16 Inches, Depth 3-3/4 Inches, 3/4 Inch and 1 Inch Conduit Hubs, Cast Iron, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings and Two Gang Recessed Service Floor Box, 90 Cubic Inches, Length 9-15/16 Inches, Width 5-3/32 Inches, Depth 3-3/4 Inches, 3/4 Inch and 1 Inch Conduit Hubs, Cast Iron, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 664 SC and 664 CI floor boxes |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441201 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |