text.skipToContent text.skipToNavigation

Catalog No. : 664-SC

Description:  2-G RCSD FLR-BX 90CU HUB.75/1 STL

UPC: 785991618822

Two Gang Recessed Service Floor Box, 90 Cubic Inches, Length 10-1/4 Inches, Width 4-11/16 Inches, Depth 3-3/4 Inches, Four 3/4 Inch and Four 1 Inch and 1-1/4 Inch Concentric Knockouts, Electro-Galvanized Steel, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings
View More View Less
For more info visit:  electrification.us.abb.com
  • Carpet covering eliminates unsightly service fittings and metal floor plates
  • Power cords & low voltage cables run through retractable exit
  • Power and communications/data can be disconnected quickly
  • Accepts 2 plates, one duplex plate provided.
  • Blank partitions available

Descriptors

Category

Floor boxes

Special Features

Hinged floor plate is steel reinforced for superior load bearing and provides easy access to devices

Application

Multiple service floor box that deliver power, communications and data from standard conduit with no exposed service fittings.

Specifications

Material

Stamped Steel

Cable Entry

Knockouts

Cubic Capacity

90 cu in

Knockouts

8

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

ETIM EC000024 Installation box for underfloor-installation

Cover model

Rectangular

Suitable for wet cleaning

Y

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Min. built-in depth

66.675 mm

Colour

Other

Length external dimension

260.35 mm

Width outside dimension

119.0498 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here