text.skipToContent text.skipToNavigation

Alternate Catalog No. : 664-CI-1 1/4

Catalog No. : 664-CI-11/4

Description:  664CI W/ 1 1/4 TAP IN ONE END

UPC: 785991046595

Two Gang Recessed Service Floor Box, 90 Cubic Inches, Length 9-15/16 Inches, Width 5-3/32 Inches, Depth 3-3/4 Inches, 1-1/4 Inch Conduit Hubs, Cast Iron, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings
View More View Less
For more info visit:  electrification.us.abb.com
  • Hinged floor plate is steel reinforced for superior load bearing and provides easy access to devices
  • Carpet covering eliminates unsightly service fittings and metal floor plates
  • Power cords & low voltage cables run through retractable exit
  • Power and communications/data can be disconnected quickly
  • Accepts 2 plates, one duplex plate provided.
  • Blank partitions available

Descriptors

Category

Floor boxes

Special Features

Hinged floor plate is steel reinforced for superior load bearing and provides easy access to devices

Application

Multiple service floor box that deliver power, communications and data from standard conduit with no exposed service fittings.

Specifications

Material

Cast Iron

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Documents/Support Tools

Instruction Sheet

Click here