text.skipToContent text.skipToNavigation

Catalog No. : 65U

Description:  BREAKAWAY CONNECTOR KITS AWG14-6

UPC: 786210466859

Copper Breakaway Single Pole In-line Street Light Kits, conductor size AWG 14-6. Dimension length is of 3.54 inches on the load side and of 4.21 inches on the line side. Fuse not Included with kit - DO NOT use Glass Fuses. Kit includes Line and Load side Housings, Metal Fuse Sockets, Assembly Dowel, Lubricant, wiper and Installation Instructions.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outdoor lighting accessories

Special Features

Watertight and Easy to Install. Does not Require Tape, Compound or Heat Source for Fitting. Individual Fusing Enables Separation of Kit without De-Energizing Complete Circuit. Breakaway-Style Fuse Holder Eliminates Risk of Electrical Shock. Exposed Current-Carrying Components are all Contained in Load Side of Kit. Readily Identifiable Problem Area Simplifies Maintenance.

Application

Rated 600 Volts, 30 Amp Maximum, perfect for Heavy-Duty Applications

Specifications

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Size

AWG Conductor Size #14-#6

Documents/Support Tools

Instruction Sheet

Click here