Catalog No. : 656RETP-M0380-DRG
Description: REPAIR ELBOW KIT,600A DB,15KV
UPC: 783786532018
600 Series Elbows with IEE Conductor Size AWG or kcmil, Compressed Stranded 1000. E 386 Capacitive Test Points, 600 Amp, 15kV, Test and Ground Replacement Elbow Connector Kit. Insulated Cap. Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |