Catalog No. : 656RETP-L0320-DRG
Description: REPAIR ELBOW KIT,600A DB,15KV
UPC: 783786265329
600 Series Elbows with IEE Conductor Size AWG or kcmil, Compressed Stranded 1000. E 386 Capacitive Test Points, 600 Amp, 15kV, Test and Ground Replacement Elbow Connector Kit. Insulated Cap. Cable Insulation Diameter 1.180 inch to 1.465 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 450 /Compacted Solid 500/550.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |