Alternate Catalog No. : 656LINK-CLRM0380BDRG
Catalog No. : 656LINKCLRM0380BDR
Description: CAM-OP RETRO KIT,600A DB,15KV
UPC: 783786497331
600 Series Elbows with IEEE 386 Capacitive Test Points, 600 Amp, 15kV, Cam-OP Connector Kit, Insulated Cap. Cable Insulation Diameter 1.370 inch to 1.630 inch. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900. Aluminum Compression Lug.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |