Catalog No. : 656ETP-N-AC04-DRG
Description: 15KV 600A ETP ELBOW KIT TP NAC04DRG
UPC: 75114354264
15kV, 600 Amp, Elbow Tap Plug, Test and Ground Connector Kit with Test Point. Includes Insulated Cap, Test and Ground Reducing Tap Plug, 600 Series Elbow Housing, Cable Adapter and Tin-Plated Aluminum ShearBolt Lug. Cable Insulation Diameter N - 1.515 to 1.780 inch. Conductor Size AC04 - 750 to 1250 kcmil Stranded/Compressed/Solid/Compact.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point, Insulated Cap |
|
Application |
600 Amps, 15kV |
Specifications
|
Connection |
Shear Bolt |
|
Conductor Range |
750 to 1250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.515 inch to 1.780 inch. |