Catalog No. : 656ETP-MAC04-DRG
Description: 15KV 600A WINDOW OP W-SHEAR BOLT
UPC: 75114407403
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Capacitive Test Point, Insulated Cap |
|
Application |
600 Amps, 15kV |
Specifications
|
Connection |
Shear Bolt |
|
Conductor Range |
700 to 1250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulatio Diameter M - 1.37 to 1.63 inch |
Documents/Support Tools
|
Marketing Brochure |