Catalog No. : 656ETP-LAC03-DRG
Description: 15KV 600A WINDOW OP W-SHEAR BOLT
UPC: 75114407410
600 Amp, Dead Break, Elbow Connector, Test and Ground Connector Kit with Capacitive Test Point, 15KV, Cable Insulation Diameter 1.180 inch to 1.465 inch. Tin Plated Aluminum ShearBolt Lug. Conductor Size Compressed or Stranded 500 kcmil to Solid or Compact 750 kcmil.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
ShearBolt |
|
Application |
600 Amps, 15 kV |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 COMPR/STR to 750 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |