Alternate Catalog No. : 656CETP-NAC04-DRG-S
Catalog No. : 656CETPNAC04DRGS
Description: 15KV 600A DB TP COMBO-T NAC04-DRG-S
UPC: 75114400039
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Reducing Tap Plug with Stud, Cable Adapter, ShearBolt Lug and Insulated Cap |
|
Application |
600 Amps, 15kV Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
750 to 1250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Marketing Brochure |