text.skipToContent text.skipToNavigation

Catalog No. : 655TCK-K0320-S

Description:  CABLE SIZING KIT-STICK OP

UPC: 783786476275

600 Amp, 15kV, Deadbreak, Stick-Op Size Sensitive Kit (cable adapter, and threaded Aluminum lug). 200ECS Cold-Shrinkable Jacket Seal Included. Cable Insulation Diameter 1.090 inch to 1.310 inch. Conductor Size AWG or kcmil, Compressed Stranded 450 /Compacted Solid 500/550.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Type

Stick-Op Size Sensitive Kit

Application

15 kV, 600 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant