Catalog No. : 655RETP-P0380-DRG
Description: REPL. ELBOW KIT, 600A DB 15KV
UPC: 783786494613
600 Amp, 15kV, Deadbreak, Test and Ground Replacement Connector Kit. With Insulated Cap. Cable Insulation Diameter 1.515 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |