Catalog No. : 655RETP-N0410-DRG
Description: REPAIR ELBOW,600A,15KV
UPC: 783786093564
600 Amp, 15kV, Deadbreak, Test and Ground Replacement Connector Kit. With Insulated Cap. Cable Insulation Diameter 1.515 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1000.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |