Catalog No. : 655RETP-N0400-DRG
Description: REPL ELBOW KIT, 600A DB, 15KV
UPC: 783786262595
600 Amp, 15kV, Deadbreak, Test and Ground Replacement Connector Kit. With Insulated Cap. Cable Insulation Diameter 1.515 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 900 /Compacted Solid 1000 /mmSquared Compact 500.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |