Catalog No. : 655RETP-M0380-S
Description: REPL. ELBOW KIT, 600A DB, 15KV
UPC: 783786022366
600 Amp, 15kV, Deadbreak, Test and Ground Replacement Connector Kit. Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900. 200ECS Cold-Shrinkable Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |