Catalog No. : 655RETP-M0330-S
Description: 15KV REPAIR ELBOW,600A W-SEALING
UPC: 75114333955
15kv 600 Amp Test and Ground Replacement Kit- Repair Elbow without Test Point, With Sealing kit, includes Insulated Cap, Reducing Tap Plug, 600 series Elbow Housing, I-adapter, Straight Receptacle, resulting in a net gain of 20 inches in length vs a standard elbow kit. Compression lugs and Cable adapters are ordered separately. Cable Insulation Diameter 1.370 inch to 1.630 inch. Conductor Size AWG or kcmil Compressed Stranded 500, Solid 600.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
15 kV |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |