Catalog No. : 655RETP-L0350-DRG
Description: WINDOW-OP REPL.CONN. KIT_600A, 15KV
UPC: 783786776948
600 Amp, 15kV, Deadbreak, Test and Ground Replacement Connector Kit. With Insulated Cap. Cable Insulation Diameter 1.180 inch to 1.465 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 600 /Compacted Solid 600.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |