Catalog No. : 655LRTP-F0230-DRG
Description: STICK-OP CONNECTOR KIT 15KV
UPC: 783786551842
- 15kV, 600/200 Amp Rated Loadbreak
- 15 KV Reducing Tap Plug
- Includes hex-broach for torque installation
- Peroxide-cured insulation and jacket
- All copper current path
- Constructed of EPDM molded rubber
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Reducing Tap Plug 600 to 200 Amps. Provides an External Visible Break by Hotstick Removal of the Elbow. |
|
Application |
Connect 600 Amp interface to 200 Amp Loadbreak Tap |
Specifications
|
Conductor Range |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Enclosure |
Yes, EPDM Rubber |
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 to 200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |