Catalog No. : 655LR-F0240
Description: 15/25KV 600A DB ELBOW ASSEMB F0240
UPC: 783786832699
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully shielded, fully submersible molded rubber housing. 100 Percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. |
|
Application |
Designed to provide fully shielded, dead-front submersible cable connections to high-voltage apparatus. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |